CAD model selection
1943-62-16
Part Number
1943-62-16
Flange Size
1
Inch
A
2.750
Inch
B
3.190
Inch
C
1.093
Inch
D
2.250
Inch
E
1.50
Inch
K2 Thread
7/16-14
Material
Steel
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension