CAD model selection
FS6803-08-08-08-NWO-FG
Part Number
FS6803-08-08-08-NWO-FG
Tube O.D.
1/2
Inch
A1 Thread
13/16-16
A2 Thread
13/16-16
B Thread
3/4-16
Material
Steel Forged
A1 Drill
0.378
Inch
A2 Drill
0.378
Inch
B Drill
0.378
Inch
M1 Length
1.100
Inch
M2 Length
1.100
Inch
N Length
1.600
Inch
C Hex
0.937
Inch
JJ Flats
0.750
Inch
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension