CAD model selection
6405-08-02-O
Part Number
6405-08-02-O
Tube O.D.
1/2
Inch
B SAE ORB
3/4-16
A NPTF
1/8-27
1/4-18
3/8-18
1/2-14
3/4-14
Material
Steel
Stainless Steel
B Drill
0.315
Inch
L Length
0.800
Inch
C4 Hex
0.875
Inch
Plating
CR3
Weight
0.1 lbs.
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension