CAD model selection
6604-06-06-06-FG
Part Number
6604-06-06-06-FG
Tube O.D.
3/8
Inch
A1 SAE 37°
9/16-18
A2 SAE 37°
9/16-18
B NPTF
3/8-18
Material
Steel Forged
A1 Drill
0.297
Inch
A2 Drill
0.297
Inch
B Drill
0.406
Inch
M4 Length
0.900
Inch
M2 Length
1.280
Inch
N Length
1.220
Inch
C Hex
0.688
Inch
Y Flats
0.750
Inch
Plating
CR3
Weight
0.25 lbs.
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension