CAD model selection
6840-20-20-20-NWO-FG
Part Number
6840-20-20-20-NWO-FG
Tube O.D.
1 1/4 INCH
B1 SAE ORB
1 5/8-12
B2 SAE ORB
1 5/8-12
B3 SAE 37°
1 5/8-12
Material
Steel Forged
B1 Drill
1.078 INCH
B2 Drill
1.078 INCH
B3 Drill
1.078 INCH
M7 Length
2.250 INCH
M Length
2.060 INCH
C Hex
1.875 INCH
Y Flats
1.625 INCH
Plating
CR3
Weight
2.125 lbs.
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension